|

CIFS Client/Server: File Sharing Middleware
CIFS-NQ (Network Quick) Client/Server middleware provides a practical,
simple to implement and quick to market solution through integration of
the Microsoft CIFS client/server capabilities into the Windows CE, Wind
River VxWorks, Embedded Linux and other embedded real time operating systems.
Enabled with NQ, these embedded devices are able to perform full client,
server, and client/server file sharing functionalities in a Microsoft
Windows networking environment. File sharing enables multiple embedded
devices to remotely browse each other's shared folders and to read, write,
edit, copy, delete and update each other's files... all operations being
done without the need to transfer information to the device's local disk
or memory.
CIFS-NQ product is a must for all Networked Embedded
Systems, ranging from common network infrastructure peripherals such as
Routers and Switches, over SOHO Scanners and Printers to PDA, MP3 Players,
Set-Top boxes and Home Appliances such as Ovens and Stoves, Refrigerators,
Washing Machines and Access Control Devices.
CIFS-NQ is a software product based on all industry
standards with a small footprint and guaranteed Plug'N'Play. CIFS-NQ
already runs on Wind River's VxWorks, Microsoft's CE and the Linux Operating
System and can be ported to any other Operating System a device manufacturer
may name.
Once integrated into the device, hooking the NQ enabled
device onto the Microsoft Network will allow the user to see the device
among Windows' "My Network Places" (formerly known as "Network
Neighborhood"). Users and embedded devices can now perform full client,
server, and client/server file sharing functionalities such as browsing
each other's shared folders and reading, writing, editing, copying, deleting
and updating each other's files.
Changing configuration settings, downloading, upgrading
or whatever is now as simple as clicking on the device icon seen among
My Network Places. NQ enabled products can be easily plugged into the
network and requires none of today's installation procedures, which in
most cases people simply don't want to even try.
Getting NQ off the shelf will allow manufacturers to save
time and money on expensive R&D, enabling them to center efforts on
their core technology.
Frequently asked questions (FAQ)
|