Enhanced Features
Easy installation
- Simply install on top of already installed Windows operating system
- as simple as installing MS Office
Graphics Accelerator for Intel chipset graphics
- use Windows 3D acceleration without latency spikes
Windows Hibernate/Resume option
- fast startup of the whole system
RTOS FastStart option
- start and run the RTOS very early while Windows still is booting
- also possible on RTOSLin family
(C) 2014 - Alle Rechte vorbehalten