acontis technologies live: Operate EtherCAT devices within IT-networks
Are you ready to bridge the gap between IT and OT networks? Join us to discover how acontis is enabling EtherCAT devices to operate seamlessly within IT networks: EtherCAT-based machinery directly controlled from the IT-server room - without the need for additional, special gateways!
EtherCAT is known to many as the Ethernet Fieldbus – an easy to use, extremely fast and reliable, safe and secure automation network. This has been realized with the EtherCAT Direct Mode operation – which is incompatible to typical IT networks using network switches.
Nevertheless, EtherCAT can also be used with controllers that control remote EtherCAT segments via existing IT networks: Using the EtherCAT Open Mode (EOM). EOM comes with many benefits in regards to flexibility, reliability and cost, but implies some limitations in regards to real-time performance and cyber-security.
acontis succeeded in the challenge for an easy but performant solution that can be tailored to the specific needs.
In this live event, we will give a quick insight into EtherCAT Open Mode as well as possible use-cases and realization methods.
Can't make it? Catch our on-site presentation on November 14 at 11:20 AM in the Forum (Hall 1, booth 250).
Join us live at SPS Nuremberg (Hall 5, booth 418) from November 12-14 for the live demo and in-depth discussion!