SPS 2023
Visit us at the SPS 2023 show in Nuremberg Hall 5 / 418.
New Product - Windows for real-time applications via Real-time Accelerator technology
- Hard real-time with Real-Time Accelerator technology using CPU isolation
- Real-time functions and standard functions in one process on one isolated CPU
- Real-time applications can be developed like normal Windows applications
- Standard Win32 API also available in real-time threads
- Microsoft Visual Studio support. Convenient development and debugging of the entire real-time application
RTOSVisor - New web-based configuration tool
- Effortlessly configure the Hypervisor remotely using a browser on your workstation
- Guest Management: Seamlessly add and manage guests
- System Partitioning: Allocate CPU cores and hardware resources to guests
- Guest Control: Initiate and terminate guest instances
EC-Inspector V3.8 - Troubleshooting and Monitoring Tool for EtherCAT® Networks
- Monitoring read/write access to EtherCAT Slave Controller (ESC) registers
- Troubleshoot and monitor networks operated by the EtherCAT master from the manufacturer koenig-pa (KPA)
- Monitor the mailbox protocols File access over EtherCAT (FoE), and CAN application protocol over EtherCAT (CoE)
EtherCAT Master V3.2 on Revolution RevPi 4 from Kunbus
- The RevPi Connect from Kunbus is equipped with the Raspberry Pi Compute Module 4, Broadcom BCM2711, quad-core Cortex-A72, 1.5 GHz.
- Operating System: Linux (Debian), Kernel 5.10, ARM 64-Bit
- EC-Master V3.2 with high-performance Real-time Ethernet Driver (BcmGenet) for BCM2711 on-chip Ethernet controller. Read more in this blog article.
- Motion control demo application (EcMasterDemoMotion) operating a drive according to the CiA402 profile
- Remote diagnosis with the acontis EtherCAT tool EC-Engineer
Live Demos & Latest Information About:
- EC-Master on SolidRun´s TI AM64x System on Module (SOM)
- EC-Master on Congatec´s conga-SA7 with Intel Atom® x6000E Series (Elkhart Lake)
- EC-Master on ST´s Discovery kit with STM32MP157A
- EC-Master on Toradex Apalis SOM with NXP i.MX8 QuadMax CPU
- EC-Simulator: EtherCAT Network Simulation Software
- EC-Engineer: EtherCAT Configuration and Diagnosis Tool
- LxWin Real-time Hypervisor: Windows + Real-time Linux
- and more
We are looking forward to meeting you at our booth (Hall 5/ 418)