LxWin Real-time Hypervisor: Windows + Real-time Linux

Today, Linux has become the most popular real-time operating system. Due to its deterministic hard real-time behavior, sophisticated development tools and broad hardware driver and software support, it is used by leading manufacturers of industrial controllers. Typical applications are PLC, Motion Control and Numeric Control systems with high real-time requirements.

Using the LxWin Hypervisor it is possible to run Windows and an extremely fast, embedded real-time Linux in parallel. Plenty of Linux drivers, e.g. for fieldbus controllers or GigE camera systems, communication stacks (EtherCAT, Profinet, OPC, OPC UA, TSN, ...) or complex software solutions like CNC controller or software PLCs can be used without any change under LxWin.
In case customer's current solution is split into 2 different parts using a Windows based GUI system and a Linux based controller, LxWin is the way to consolidate such solution on one single hardware. Eclipse or Microsoft Visual Studio (starting at VS 2015) can be used for software development.

LxWin Software Architecture

LxWin uses a segregated approach for the real-time applications and the non-real-time Windows part. LxWin embeds a Linux hard real-time kernel on top of a hypervisor environment. This hypervisor environment is key and ensures real-time performance as well as isolation from Windows.

Real-time Windows Controller Solution with LxWin Real-time Hypervisor, Hardware Partitioning, type 2 Hypervisor, Real-time Environment, Deterministic, Real-time Controller Application, Real-time Hypervisor

LxWin System Manager for Partitioning

  • Boot Linux after Windows boot-up
  • Linux boot messages are printed in the Debug Console.
  • The virtual network will be used as Debug Interface for Linux.
  • Intel PRO/1000 Network Adapter controlled by Linux.

LxWin Real-time Hypervisor: Windows Real-time Linux

Microsoft Visual Studio support

The core part for developing and debugging real-time applications is the support for Visual Studio. Project Wizards help to enable customers getting real-time applications created in an easy and logical way – as simple as creating Windows application projects.
Also debugging is done in the same way as debugging regular Windows applications.

Important features at a glance

  • Real-time Linux - 32 Bit and 64 Bit
  • Linux Yocto Support
  • Run Linux on one or multiple CPU cores
  • Fast interrupt handling and short thread latencies
  • Linux continues without real-time penalty after Windows Blue-Screen occurred
  • Windows 10, Windows 10 IoT, Windows 11
  • Optionally utilize Intel VT, VT-d hardware virtualization for enhanced robustness
  • Third Party Linux applications and drivers run without modification
  • Virtual Network connection between Windows and Linux (for application level TCP/IP communication and local debugging)
  • Shared Memory, Events, Interlocked data access for high speed application level communication
  • Higher Level Windows/Linux communication: Pipes, Message Queues and Real-time sockets
  • Integrated acontis technologies’ EtherCAT Master Stack solution available out of the box

Advantages using LxWin

Hardware Consolidation

  • Save a second controller system or intelligent plug-in card
  • Increase the MTBF (mean time between failure) as less hardware components are used
  • More compact controllers can be built

Software Consolidation

  • Fast learning curve as fully compatible to Linux
  • Programming the real-time application, communication protocols and GUI using powerful development tools (Visual Studio, Eclipse)
  • Reuse existing Linuxsoftware

Scalability

  • Integration of existing Linux applications into a Windows environment without additional hardware costs
  • Use the same Linux application on an embedded system, e.g. on ARM architecture

Typical applications

  • PC-based Automation (PLC, Motion-Control, Controllers)
  • Realtime measurement and data acquisition
  • Extend an existing Linux application by adding Windows features on the same PC
  • Linux Prototyping: Develop and test Linux Software on a regular PC with full hardware access

More Information about LxWin

For datasheets and evaluation software, please take a look into the download area

Free Evaluation Request