EC-STA EtherCAT Slave Test Application |
||||||||||||||||||
EtherCAT Slave Test Application
|
||||||||||||||||||
The EC-STA EtherCAT Slave Test Application is useful for manufacturers of EtherCAT slave devices to perform comprehensive tests based on the proven and widely used EC-Master stack. Typically, the EC-STA will be used while creating and testing EtherCAT slave software as well as for slave production tests. The core component of the EC-STA is a Windows application based on the Microsoft .NET technology and written in the C# programming language. As the complete source code is included, the user is able to add customer-specific functions very easily, for example running automatic, script based test sequences. The EC-STA offers a comfortable and clear user interface with many features and allows testing any existing EtherCAT slave device. |
|
|||||||||||||||||
Features
|
||||||||||||||||||
|
||||||||||||||||||
Performing Master State Changes
|
||||||||||||||||||
![]() |
||||||||||||||||||
|
|
||||||||||||||||||
Slave specific informations and test functions
|
||||||||||||||||||
![]() |
||||||||||||||||||
|
|
||||||||||||||||||
Mailbox protocol CANOpen over EtherCAT
|
||||||||||||||||||
![]() |
||||||||||||||||||
|
|
||||||||||||||||||
Delivered components
|
||||||||||||||||||
|
||||||||||||||||||
System requirements
|
||||||||||||||||||
|
||||||||||||||||||
More information
|
||||||||||||||||||
Data sheets and evaluation versions are available in the download area. |
||||||||||||||||||
(C) 2010 - All rights reserved |
||||||||||||||||||