AT-ECLyser - EtherCAT Diagnosis
Powerful EtherCAT diagnosis application for bus verification, error detection and documentation
AT-ECLyser is a diagnosis application specifically developed to analyze EtherCAT bus systems that are controlled by the acontis AT-EM EtherCAT Master Stack. Automated control systems usually require high availability of the whole system. Due to the rough industrial environment this is often hardly to achieve. Possible reasons for failure are:
|
If high availability shall be guaranteed for a automated control system it is important to verify and maintain the field bus. Using AT-ECLyser it is possible to take a look into the "health" of the EtherCAT system. Detection of signs of system degradation prior to running into a system failure will be of great benefit. In that case it is possible to exchange the problematic components (cables, slave devices).
Many aspects of diagnosis are covered by the AT-ECLyser:
|

Highlights
|
Technology
All data required by the AT-ECLyser to display the topology view and provide system diagnosis will be directly transferred from the ETherCAT Master Stack (AT-EM) to the AT-ECLyser diagnosis tool. As the AT-EM master stack provides a TCP/IP remote interface this can be accomplished by simply connecting the AT-ECLyser with this interface. System analysis therefore will not require additional traffic on the EtherCAT bus. All information are directly taken from the EtherCAT master.

More informationen
Data sheets and evaluation versions are available in the download area.