You are here: 

>> Products  >> EtherCAT  >> EC-Master 
| Contact | Sitemap | Impress | DE | JP |

EtherCAT Master Stack

The EC-Master Stack is designed and optimized to run on different embedded (real time) operating systems. Already existing implementations are available e.g. for Windows CE, VxWorks, On Time RTOS-32, QNX, RTX, INtime®, Integrity, Linux, TKernel and Windows® XP/7. For evaluation purposes a Windows XP non-real-time solution exists: any network adapter card may be used to connect a PC with EtherCAT modules. The EtherCAT master stack can be ported on any other embedded operating systems.

Advantages:

  • Ready-to-run for many operating systems and for the Windows real-time extensions.
  • Easy to port on other embedded operating systems.
  • Modular design, individual adjustments are easy to implement.
  • Together with our services you get professional partnership setting up your custom control system. On request you may get the complete system integration.
  • Reliable and robust implementation. For example, the EC-Master Stack is running in the KUKA Robot Control and in the Lenze-Digitec control systems.

More information

Data sheets and evaluation versions are available in the download area.