rApp Player
 

  rApp Player

rApp Player

Using the rApp platform the OEM can overcome the disadvantages of the conventional fat and thin client approaches. He does not need to concern about the current and fast changing world of the smart devices at all instead can concentrate on his own embedded device software development. 

The basic idea: The rApp Player, a generic App for smart devices will be remotely controlled by the OEM's embedded devices. based on SOA services (Service Oriented Architecture). All activities start from the OEM's embedded device, the rApp Player will just execute what the embedded device is requesting. In so far the rApp Player becomes a SOA services provider and the OEM's device becomes the SOA services client.
The rApp Player is available for all common terminals with OSs like iOS, Android, Windows Phone as well as standard Windows and Linux. The various gApps are provided by acontis and are available in the respective app stores.



 
(C) 2014 - Alle Rechte vorbehalten