rApp Webserver Gateway
 

rApp Web Server Gateway

Existing or new web server based solutions can easily be enhanced by all rApp features by using the SDK’s integrated web server gateway. Instead of providing a vulnerable inbound web server port, the web server traffic is routed via this gateway on the OEM devices. This enables web based applications to use all terminal services as well as the flexible rApp communication mechanisms. The web server will not use any inbound ports and thus can even work behind firewalls, DSL/NAT routers, DMZs or similar infrastructures.



 
(C) 2014 - Alle Rechte vorbehalten