Enhanced Features
 

Enhanced Features

Easy installation

  • Simply install on top of already installed Windows operating system
  • as simple as installing MS Office

Graphics Accelerator for Intel chipset graphics

  • use Windows 3D acceleration without latency spikes

Windows Hibernate/Resume option

  • fast startup of the whole system

RTOS FastStart option

  • start and run the RTOS very early while Windows still is booting
  • also possible on RTOSLin family



 
(C) 2014 - Alle Rechte vorbehalten