Windows Real-time Hypervisor Update V8.1.0

The acontis type 1 and type 2 real-time hypervisor product family includes different solutions to cover different customer requirements:

The Real-time Hypervisor products have now been updated to version V8.1.0.8 and include a number of new features:

  • Installation now only includes evaluation version which will stop after 20 minutes. An additional 'protected' package has to be installed for licensing
  • LxWin: RT-Linux 64 Bit SMP (Symmetric Multiprocessing) Support -> see also the comparison of SMP and AMP on our technology site
  • LxWin: Update Kernel to the version 5.15.95
  • LxWin: Update Kernel to the version 4.9.327. It is the last Linux version because Kernel 4.9 is end of life.
  • RTOS32Win: Update On Time RTOS-32 version to 6.29.
  • RTOSVisor: Support of WIBU Codemeter
  • RTOSVisor: /hv/ directory reworked

SMP: Symmetric Multiprocessing – RT-Linux utilizes multiple CPU Cores

AMP: Asymmetric Multiprocessing – Multiple RT-Linux instances