EtherCAT® Software - Real-Time Hypervisor Software - Services
acontis technologies is a leading provider for EtherCAT Technology, Windows real-time software and Real-Time Hypervisors.
Our company is known for high quality products "Made in Germany". Many blue chip customers world-wide use our products.
EtherCAT® Software
Leading companies worldwide rely on our EtherCAT® MainDevice software EC-Master, thanks to the quality and functionality of this field-proven product.
Our involvement in various technical working groups (TWGs) within the EtherCAT Technology Group ensures full compatibility with the EtherCAT standard and interoperability with all available EtherCAT subdevices.
The EC-Engineer is a powerful EtherCAT configuration and diagnostic tool that can also be integrated into customer applications. 
The real-time EtherCAT network simulation software EC-Simulator enables the testing and commissioning of an EtherCAT network without actual subdevices.
EC-Inspector and EC-Monitor are powerful tools for diagnosing and continuously monitoring EtherCAT networks.
Windows Real-time Extension
With our Windows Real-time extension RtaccWin, we offer a solution for real-time applications which is fully integrated into the Windows operating system. This enables you meet the demanding requirements of hard real-time tasks using the familiar Microsoft development environment - Visual Studio, for both: Application development and debugging of real-time and non-real-time applications. Real-time applications can be created and debugged in the same way as regular Windows applications, and the extension is easily installed without any special modifications to Windows.
Real-time Hypervisor Software
Our portfolio of real-time hypervisors allows consolidate multiple legacy systems that use two separate hardware controllers onto a single piece of hardware.
The acontis hypervisors are specially designed to combine real-time applications like industrial control systems with challenging non-real-time applications like user interfacing or data-logging and supervision.
This is realized by partitioning the hardware and allocating selected hardware to one or more operating system by the acontis hypervisor. Our tools enable hardware prioritization and thus makes it possible to achieve and guarantee hard real-time performance. In addition, our real-time hypervisor offer minimized latency and thus provide the maximum performance for your application.