EtherCAT SubDevice Test Application / EtherCAT MainDevice Simulator

The EC-STA EtherCAT SubDevice Test Application is useful for manufacturers of EtherCAT SubDevices to perform comprehensive tests based on the proven and widely used EC-Master MainDevice protocol stack. Typically, the EC-STA will be used while creating and testing EtherCAT SubDevice software as well as for SubDevice production tests. The core component of the EC-STA is a Windows application based on the Microsoft .NET technology and written in the C# programming language. As the complete source code is included, the user is able to add customer-specific functions very easily, for example running automatic, script based test sequences. The EC-STA offers a comfortable and clear user interface with many features and allows testing any existing EtherCAT SubDevice.

Important: To assure that a EtherCAT SubDevice is conforming to the EtherCAT Standard the EtherCAT SubDevice Conformance Tool has to be used.

Features

  • Selection of EtherCAT Network Information (ENI) File
  • Perform MainDevice State Changes
  • Perform SubDevice State Changes
  • Display Process Data Input and Output Area
  • Mailbox Protocol "CAN application protocol over EtherCAT (CoE)"
  • Read Object Dictionary (SDO Information Service)
  • Read and Write CoE Object (SDO Upload and Download)
  • ...

Performing MainDevice State Changes

EtherCAT SubDevice Test Application

SubDevice specific informations and test functions

EtherCAT SubDevice Test Application

CAN application layer over EtherCAT (CoE)

EtherCAT SubDevice Test Application

File Access over EtherCAT (FoE)

EtherCAT SubDevice Test Application

Delivered components

  • EC-Master MainDevice Stack for Windows or Linux (EC-STA license)
  • Demo applications in "C" including complete source code
  • Graphical .NET Application in "C#" including complete source code
  • .NET Wrapper Library for EC-Master API

System requirements

  • Microsoft Windows 11 or Linux
  • Microsoft Visual Studio 2005 to extend the shipped C# application

More information

Data sheets and evaluation versions are available in the download area.

Free Evaluation Request