Verification of physical layer and cabling with Self-test Scan

The Self‑Test Scan is one of the most important innovations in EC‑Engineer 4.1. It provides an automated check of your EtherCAT network. With the self-test scan, it is possible to detect communication errors in an EtherCAT network and locate the root cause. Communication error on EtherCAT manifest themselves that not all EtherCAT frames sent by the MainDevice are received again by the MainDevice. The frames are lost on their way through the EtherCAT network or are marked as corrupt by the error detection in the EtherCAT SubDevices. The Ethernet controller in the MainDevice also checks the correctness of the frame upon receipt using CRC calculation. If the check fails, the frame is discarded.

 

How the verification of EtherCAT networks is executed

When the EC-Engineer 4.1 is connected to the network to analyse - either directly or connected to a remote EC-Master MainDevice - and switched to diagnosis mode, the Self Test Scan can be executed directly from the Network application menu. The Self Test Scan does a fully automatic deep scan of the complete network.

 

EC-Engineer provides detailed information on possible issues

After the Self Test Scan the EC-Engineer provides detailed information on the possible root cause:

1. Messages in Log

2. Warning icon in network topology tree to easily identify a faulty or misconfigured SubDevice

3. Hardware diagnostics tab of the SubDevice provide details which ports of the SubDevice have erratic behaviour

4. Message Box with instructions how the issue can be fixed

MainDevice Variables

The existing feature "Trace Data" was improved in EC-Engineer V4.1. Earlier it was only possible to create output variables. Now it is also possible to create input variables and decide which variables should be sent on the network.

Use Case: Define additional variables in EC-Master process data image for MainDevice application. These variables are also defined in the ENI file and are accessable in the same way as SubDevices variables.

Image how the MainDevice variables can be configured in EC-Engineer

Beckhoff MX System

The Beckhoff MX‑System is a modular automation solution that eliminates the need for traditional control cabinets. Instead, it provides a plug‑and‑play system architecture where all automation components are mounted directly onto a robust base plate.

Picture of Beckhoff MX System

With EC‑Engineer V4.1 is is possible to scan, configure and diagnose Beckhoff MX SubDevices.

How to configure MX System in EC-Engineer

Frame and Command visualization tab

EC‑Engineer 4.1 can list in detail which frames and commands are written into the ENI (EtherCAT Network Information) file. This makes the configuration process more transparent and helps engineers verify what the EC-Master will actually execute.

Image of EC-Engineer Frames and Command Tab

DC System Time difference chart

A new visualization on the DC Diagnosis Tab makes synchronization issues easier to spot. The graph displays the system time difference between EC-Master and the distributed clocks of the connected SubDevice, turning raw numbers into an intuitive curve.

System Time Difference Chart in EC-Engineer

Drag and drop ESI and ECC files

With the new version of EC-Engineer it is also possible to drag and drop ESI- and EC-Engineer project files (ecc) directly into the project explorer. So missing ESIs can be added faster and way more comfortable than with the ESI Manager. Also projects can be loaded per drag and drop without searching for them in the open file dialog.

Image shows an example of how ESI files can be drag and dropped to project explorer